??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BSI R65K0-XA-MYS030-S115
HELP_VARIABLE
Company
Balluff
Description
Inclination Sensors BSI
Bill of material
BALLUFF BSI R65K0-XA-MYS030-S115
VERF
Availability
Available
BC
Order code
BSI000C
TC
Product identifier
BSI R65K0-XA-MYS030-S115
PX
Product view
51140_02
TECH
Tech. Details
Tech. Detail
ICON
WEBINC
Product family
Two-axis
W
Weight
0.000 Kg
TRAFFIC
Customs number
90318020
DESCRIPT
Description
Measuring principle = MEMS, Measuring axes = 2, Measuring range = -30...30°, Operating voltage Ub = 12...30 VDC, Interface = 2x Analog, voltage 0…10 V, Resolution = ≤ 0.01 °, Accuracy = ±0.12°, Connection = Connector, M12x1, Housing material = Plastic, Ambient temperature = -40...80 °C, IP rating = IP67, Approval/Conformity = CE, cULus, WEEE, Additional text = Centering in a range of ±5° from horizontal is possible
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.